PGA4311 Evaluation Module Status: ACTIVE

PGA4311EVM


      
         
Getting Started Documentation   PGA4311EVM: Evaluation Module (PDF 168 KB) 942 views
14 Jan 2002 

  PGA4311EVM
NamePGA4311 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options

Product Information

Description

The PGA4311 is a high-performance, 4-channel audio volume control designed for professional and high-end consumer audio systems. Using high performance operational amplifier stages internal to the PGA4311 yields low noise and distortion, while providing the capability to drive 600 ohm loads directly without buffering. The 3-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining for multiple PGA4311 devices.

Support Software

Order Options

 PGA4311EVM
Name PGA4311 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
  
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for PGA4311EVM Help

User Guides

    
Related Devices
Part# Name Product Family
PGA4311 4-Channel, +/-5V Audio Volume Control Audio Amplifiers 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support