Dual Non-Sync Buck, Sync Buck, Negative Flyback with Vin 6 to 15 V Status: ACTIVE

PMP00-062


      
         
  PMP00-062
NameDual Non-Sync Buck, Sync Buck, Negative Flyback with Vin 6 to 15 V
StatusACTIVE
Price (US$)Free 

Product Information

Description

Dual Non-Sync Buck, Sync Buck, Negative Flyback with Vin 6 to 15 V. Multiple output voltages of -72 V, -24 V, 1.5 V, 1.8 V, 3.3 V and 5 V. The total output power is 11 W.

What's Included

    
Related Devices
Part# Name Product Family
TL1451A Dual Channel Controller with Wide Input Voltage Range Non-Isolated Switching DC/DC Regulators 
TPS5103 Synchronous Buck Controller with Wide Input Voltage Range Non-Isolated Switching DC/DC Regulators 
UCC2813-0 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-1 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-2 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-3 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-4 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-5 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-0 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-1 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-2 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-3 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-4 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-5 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number