Flyback, LDO, Buck, Sync. Buck Reference Design Status: ACTIVE

PMP009

      
         
  PMP009
NameFlyback, LDO, Buck, Sync. Buck Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

Flyback, LDO, Buck and Sync Buck with Vin 10 to 16 V. Multiple output voltages of -24 V, -5 V, 1.5 V, 3.3 V, 5 V, 12 V and 58 V. The total output power is 15 W.

What's Included

    
Related Devices
Part# Name Product Family
TL1451A Dual Channel Controller with Wide Input Voltage Range Non-Isolated Switching DC/DC Regulators 
TL750L12 Single Output LDO, 150mA, Fixed(12.0V), Low Quiescent Current, 60V Load Dump Protection Linear Regulators 
TPS5103 Synchronous Buck Controller with Wide Input Voltage Range Non-Isolated Switching DC/DC Regulators 
TPS77050 Single Output LDO, 50mA, Fixed(5.0V), Low Quiescent Current Linear Regulators 
UCC2813-0 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-1 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-2 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-3 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-4 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-5 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-0 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-1 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-2 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-3 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-4 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-5 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number