Sync. Buck with Integrated FET, Forward, Dual Sync. Buck Reference Design Status: ACTIVE

PMP041

      
         
  PMP041
NameSync. Buck with Integrated FET, Forward, Dual Sync. Buck Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

Sync. Buck with Integrated FET, Forward, Dual Sync. Buck with Vin of 48. Vout of 15 V, 3.3 V, 1.8 V, 1.5 V. The output power is 47 W.

What's Included

    
Related Devices
Part# Name Product Family
TL431 Adjustable Precision Shunt Regulator References 
TL431A Adjustable Precision Shunt Regulator References 
TPS5120 Dual Output, Two-Phase Synchronous Buck Controller with Wide Input Voltage Range Non-Isolated Switching DC/DC Regulators 
TPS54610 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter  DC/DC Converters (Integrated Switch) 
UCC2809-1 Economy Primary Side Controller AC/DC and DC/DC Power Supplies 
UCC2809-2 Economy Primary Side Controller AC/DC and DC/DC Power Supplies 
UCC3809-1 Economy Primary Side Controller AC/DC and DC/DC Power Supplies 
UCC3809-2 Economy Primary Side Controller AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support