|
|
Product InformationDescriptionThis 52 Watt Switch Mode Power Supply (SMPS) provides +24 Volts at 2 Amps for audio power amplifiers, along with +12 Volts and +6 Volts for system functions. This SMPS supplies a small, low cost solution for applications such as wireless speakers, Personal Computer peripheral speakers, and micro component systems. This power supply is designed to operate from a power line voltage of 85 vac to 264 vac without jumpers or switches. It is compatible with power line frequencies of 50 Hz to 60 Hz. In addition to providing +24 Volts at 2 Amps, it also has outputs for +12 Volts at 600 mA and +12 Volts at 50 mA. The noise and ripple are consistent with the requirements for audio amplifier systems. Because of its being a switch mode power supply, it is light weight and generates less heat than a similar solution designed with a linear power supply topology. Features
What's IncludedTechnical DocumentsMost useful technical documents for PMP1533 More Literature
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPA3100D2 | 20-W Stereo Class-D Audio Power Amplifier (TPA3100) | Digital Amplifier Solutions | |
| TPA3101D2 | 10-W Stereo Class-D Audio Power Amplifier (TPA3101) | Digital Amplifier Solutions | |
| TPA3121D2 | 15-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3121) | Digital Amplifier Solutions | |
| TPA3123D2 | 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) | Digital Amplifier Solutions | |
| TPA3124D2 | 15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124) | Digital Amplifier Solutions | |