Hot Swap, Push-Pull, Sync. Buck, Negative Flyback, Dual Sync. Buck Reference Design Status: ACTIVE

PMP156


      
         
  PMP156
NameHot Swap, Push-Pull, Sync. Buck, Negative Flyback, Dual Sync. Buck Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

Hot Swap, Push-Pull, Sync. Buck, Negative Flyback, Dual Sync. Buck with Vin of -36 V to -72V. Vout of 8 V, 5 V, 3.3 V, 2.5 V and -5 V. The output power is 79.5 W.

What's Included

    
Related Devices
Part# Name Product Family
TL431 Adjustable Precision Shunt Regulator Voltage Reference 
TL431A Adjustable Precision Shunt Regulator Voltage Reference 
TPS2812 Non-inverting Dual High-Speed MOSFET Drivers with Internal Regulator AC/DC and DC/DC Power Supplies 
TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller Non-Isolated Switching DC/DC Regulators 
TPS5120 Dual Output, Two-Phase Synchronous Buck Controller with Wide Input Voltage Range Non-Isolated Switching DC/DC Regulators 
UC2572 Negative Output Flyback Pulse Width Modulator Non-Isolated Switching DC/DC Regulators 
UC3572 Negative Output Flyback Pulse Width Modulator Non-Isolated Switching DC/DC Regulators 
UCC2808A-1 Low-Power Current-Mode Push-Pull PWM AC/DC and DC/DC Power Supplies 
UCC2808A-2 Low-Power Current-Mode Push-Pull PWM AC/DC and DC/DC Power Supplies 
UCC2913 Negative Floating Single, Hot-Swap IC Industrial Temp. Range Hot Swap Power Management 
UCC3808A-1 Low-Power Current-Mode Push-Pull PWM AC/DC and DC/DC Power Supplies 
UCC3808A-2 Low-Power Current-Mode Push-Pull PWM AC/DC and DC/DC Power Supplies 
UCC3913 Negative Floating Single, Hot-Swap IC Commercial Temp. Hot Swap Power Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support