Synchronous Buck with Vin 5 or 12 V and Vout 3.3 V Status: ACTIVE

PMP177


      
         
  PMP177
NameSynchronous Buck with Vin 5 or 12 V and Vout 3.3 V
StatusACTIVE
Price (US$)Free 

Product Information

Description

Synchronous Buck with Vin 5 or 12 V and Vout 3.3 V. The output current is 1, 3 or 5 A with 3.5, 10, 16.5 W of output power.

What's Included

    
Related Devices
Part# Name Product Family
TPS5103 Synchronous Buck Controller with Wide Input Voltage Range Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support