Highly Efficient 100W Isolated Power Supply Reference Design Using UCC3580-1 Status: ACTIVE

PMP206


      
         
  PMP206
NameHighly Efficient 100W Isolated Power Supply Reference Design Using UCC3580-1
StatusACTIVE
Price (US$)Free 

Product Information

Description

This reference design is an active-clamp forward converter that can deliver up to 30 A of continuous current at 3.3 V from an input range of 35 V to 72 V. The active-clamp topology with self-driven secondary synchronous MOSFETs allows the device to achieve high efficiencies. The design includes remote sense connections for point-of-load regulation and is footprint compatible with Half Brick Modules.

What's Included

Support Software

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for PMP206 Help

User Guides

    
Related Devices
Part# Name Product Family
UCC2580-1 Single Ended Active Clamp/Reset PWM AC/DC and DC/DC Power Supplies 
UCC2580-2 Single Ended Active Clamp/Reset PWM AC/DC and DC/DC Power Supplies 
UCC2580-3 Single Ended Active Clamp/Reset PWM AC/DC and DC/DC Power Supplies 
UCC2580-4 Single Ended Active Clamp/Reset PWM AC/DC and DC/DC Power Supplies 
UCC3580-1 Single-Ended Active Clamp/Reset PWM AC/DC and DC/DC Power Supplies 
UCC3580-2 Single-Ended Active Clamp/Reset PWM AC/DC and DC/DC Power Supplies 
UCC3580-3 Single-Ended Active Clamp/Reset PWM AC/DC and DC/DC Power Supplies 
UCC3580-4 Single-Ended Active Clamp/Reset PWM AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number