60-A Three-Phase Synchronous Buck Converter Status: PREVIEW

PMP2277


      
         
  PMP2277
Name60-A Three-Phase Synchronous Buck Converter
StatusPREVIEW
Price (US$) 

Product Information

Description

The TPS40180 is a single synchronous buck controller that can be stacked for a multiphase output. The controller has an input voltage rating of 4.5 to 15 V for the chip VCC and 2 to 40 V for the power stage. It will work in many applications with 5, 12 and 24 V inputs. The controller can be used to make single output systems up to 8 phases. Current mode control uses the inductor DCR to minimize impacts on the efficiency. A current sense resistor could be used for improved accuracy. Additionally, the chip features a 700 mV-reference with better than 1% accuracy over temperature. This circuit uses three TPS40180s to create a three-phase synchronous buck. A buck is typically used when the output voltage is always lower than the input voltage. Key considerations for this design are high output current and synchronized switching. The TPS40180 provides a CLKIO pin that can be connected between devices to create up to 8 phases that are optimally shifted. The converter in this case is 12 V to 1.8 V @ 60 A.

What's Included

    
Related Devices
Part# Name Product Family
TPS40180 Single Phase Stackable Controller Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support