|
|
Product InformationDescriptionThis reference design is two synchronous buck converters using the TPS40051 controller and a UC3572 buck-boost to generate a negative output. The system is powered from a nomial 24 volt input with a 18 to 36V input. The TPS40051 uses voltage feed-forward to simplify loop compensation and good line regulation. What's Included
Support Software
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS40055 | Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink | Non-Isolated Switching DC/DC Regulators | |
| UC3572 | Negative Output Flyback Pulse Width Modulator | Non-Isolated Switching DC/DC Regulators | |