|
|
Product InformationDescriptionThis reference design is synchronous buck-boost converter that can deliver up to 3.8 A of continuous current at -5 V from a 5 V input. This topology uses a synchronous buck controller (TPS5103) referenced to the negative output rail. The synchronous MOSFETs allow this design to achieve a peak efficiency of 88%. In addition, the TPS5103 provides a soft-start function and over-current protection. What's Included |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS5103 | Synchronous Buck Controller with Wide Input Voltage Range | Non-Isolated Switching DC/DC Regulators | |