Power Over Ethernet - Sync Flyback Reference Design Status: ACTIVE

PMP386


      
         
  PMP386
NamePower Over Ethernet - Sync Flyback Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

This reference design describes an easy-to-use, low cost isolated power supply to be used in Power-over-Ethernet Powered Devices (PD's). Power-over-Ethernet is an emerging new capability to deliver data and power to internet appliances over existing CAT-5 Ethernet cables. Power-over-Ethernet is governed by the standards defined in IEEE802.3af. Power-over-Ethernet is rapidly gaining in popularity with manufacturers and users of devices such as VoIP phones, wireless access points, security cameras and point-of-sale terminals.

What's Included

    
Related Devices
Part# Name Product Family
TPS62000 Adjustable, 600-mA, 95% Efficient Step-Down Converter DC/DC Converters (Integrated Switch) 
UCC3809-1 Economy Primary Side Controller AC/DC and DC/DC Power Supplies 
UCC3809-2 Economy Primary Side Controller AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support