Sepic Reference Design Status: ACTIVE

PMP389


      
         
  PMP389
NameSepic Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

This design is for a widely varying, non-isolated 24 volt input with a variable output voltage. A Sepic toplogy is used as the input voltage can be lower or higher than the desired output voltage. The design makes use of the UCC3813 which is a CMOS controller with low power dissipation and low current standby but with a good drive capability.

What's Included

    
Related Devices
Part# Name Product Family
UCC2813-0 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-1 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-2 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-3 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-4 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-5 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-0 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-1 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-2 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-3 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-4 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-5 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

Most Popular Tags for PMP389:

View All Tags