Buck Reference Design Status: ACTIVE

PMP403

      
         
  PMP403
NameBuck Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

This reference design is a buck converter that can deliver up to 2A of continuous current at -24 V from an input range of -35 V to -75 V. By referencing the UCC3813 controller to the negative input rail, the N-channel MOSFET is easily driven. This design achieves a peak efficiency greater than 95%. The UCC3813 provides current mode control for excellent line and load transient response.

What's Included

Support Software

  • Gerber Files for PMP403 (slvr099.zip, 153 KB)
    25 Nov 2003 zip
    
Related Devices
Part# Name Product Family
UCC2813-0 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-1 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-2 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-3 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-4 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC2813-5 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-0 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-1 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-2 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-3 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-4 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 
UCC3813-5 Low Power Economy BiCMOS Current Mode PWM AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number