|
|
Product InformationDescriptionThis reference design describes an easy-to-use, low cost isolated power supply to be used in Power-over-Ethernet Powered Devices (PD's). Power-over-Ethernet is an emerging new capability to deliver data and power to internet appliances over existing CAT-5 Ethernet cables. Power-over-Ethernet is rapidly gaining in popularity with manufacturers and users of devices such as VoIP phones, wireless access points, security cameras and point-of-sale terminals. The TPS2370 is a PoE Interface Switch used to control the input power in accordance with the IEEE802.3af governing standard. The UCC3809 is a current-mode PWM controller for a continuous mode synchronous flyback regulator. Depending on load current, the synchronous rectifier achieves 5-15% better efficiency than a schottky rectifier. The main output is 3.3V at 3.1A. A second winding is added to the transformer to create a semi-regulated 5.5V output. A TPS76850 LDO is used to provide tighter regulation for output currents up to 1A. An adjustable 12-24V at 20mA LCD bias voltage is generated from the 3.3V output with a TPS61045 Boost Converter. All control circuitry and the power switch are internal to the IC. The only external parts required are an inductor, rectifier, input/output capacitors, and feedback resistors. Bias voltage for the DSP core is generated from the 3.3V output with a TPS62201 synchronous buck controller. All control circuitry and both power switches are internal to the IC. The only external parts required are an inductor and input/output capacitors. This converter will deliver 1.5V at up to 300mA. |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS61045 | 28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable | Lighting and Display Solutions | |
| TPS62004 | 1.5-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 | DC/DC Converters (Integrated Switch) | |
| UCC3809-1 | Economy Primary Side Controller | AC/DC and DC/DC Power Supplies | |
| UCC3809-2 | Economy Primary Side Controller | AC/DC and DC/DC Power Supplies | |