Boost Reference Design Status: ACTIVE

PMP420

      
         
  PMP420
NameBoost Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

This design uses the UCC38C43 as a boost power supply controller. It operates from a 12 volt input and generates a 24 volts (or higher) output voltage. The input voltage can be widely varying as the UCC38C43 can sustain a 20 volt maximum input.

What's Included

    
Related Devices
Part# Name Product Family
UCC38C43 BiCMOS Low-Power Current Mode PWM Controller AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number