|
|
Product InformationDescriptionThis reference design is for two synchronous buck converters using the TPS40051 controller. Each converter provides +5V @ 15A from a 10 to 26V input. The TPS40051 uses voltage feed-forward to simplify loop compensation and good line regulation. The TPS40051 allows the converters to be synchronized. The lower gate drive signal from converter #2 is inverted and used as the clock for converter #1. As a result, the converters are operating out of phase which reduces the input ripple current and lowers EMI. What's IncludedSupport Software
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS40055 | Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink | Non-Isolated Switching DC/DC Regulators | |