Non-Isolated PoE PD Power Supply Reference Design Status: ACTIVE

PMP841


      
         
  PMP841
NameNon-Isolated PoE PD Power Supply Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

PMP841 is a high efficiency, non-isolated Power-over-Ethernet PD power supply reference design intended to ease implementation of PoE in devices such as IP phones, WLAN AP's and security cameras. The reference design uses a TPS2375 PoE Powered Device Controller to implement all necessary detection, classification, inrush current limiting, UVLO and switch FET control necessary to be compliant with the IEEE802.3af Power-over-Ethernet standard. A TPS40061, high-voltage, wide input (10 V to 55 V) synchronous, step-down converter is used to generate 3.3V, 5V or 12V from the 48V PoE input. The design is optimized for maximum efficiency in the smallest board area possible.

Technical Documents

Most useful technical documents for PMP841 Help

More Literature

    
Related Devices
Part# Name Product Family
TPS2375 IEEE 802.3af PoE Powered Device Controllers Power Over Ethernet/LAN Solutions 
TPS2376 IEEE 802.3af PoE Powered Device Controllers Power Over Ethernet/LAN Solutions 
TPS2377 IEEE 802.3af PoE Powered Device Controllers Power Over Ethernet/LAN Solutions 
TPS40061 Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support