LDO, Buck/Boost, 2 Sync Buck, Sync Boost Reference Design Status: ACTIVE

PR038

      
         
  PR038
NameLDO, Buck/Boost, 2 Sync Buck, Sync Boost Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

LDO, Buck/Boost, 2 Sync. Buck, Sync. Boost with Vin 2.7-4.2 V LiION or 4.5-6.5 V adapter. Multiple output voltages of 1.5 V, 2.5 V, 3.3 V and 8 V. The total output power is 5.5 W.

    
Related Devices
Part# Name Product Family
BQ2057 Low Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.1V Battery Management 
BQ2057C Low Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.2V Battery Management 
BQ2057T Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.2V Battery Management 
BQ2057W Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.4V Battery Management 
TPS62000 Adjustable, 600-mA, 95% Efficient Step-Down Converter DC/DC Converters (Integrated Switch) 
TPS62004 1.5-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 DC/DC Converters (Integrated Switch) 
TPS62006 2.5-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 DC/DC Converters (Integrated Switch) 
UCC29421 High Frequency, Multimode Synchronous Controller Non-Isolated Switching DC/DC Regulators 
UCC39421 High Frequency, Multimode Synchronous Controller Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support