Synchronous Buck Controller with Vin 3.0-3.6V Status: PREVIEW

PR070

      
         
  PR070
NameSynchronous Buck Controller with Vin 3.0-5 V
StatusPREVIEW
Price (US$) 

Technical Documents

More Literature

  • PR070 Bill of Materials (slvr288.pdf, 23 KB)
    27 Jun 2005  Download
  • PR070 Schematic (slvr287.pdf, 41 KB)
    27 Jun 2005  Download
    
Related Devices
Part# Name Product Family
TPS40000 Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source Only Non-Isolated Switching DC/DC Regulators 
TPS40001 Low Input Voltage Mode Synchronous Buck Controller Non-Isolated Switching DC/DC Regulators 
TPS40002 Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source Only Non-Isolated Switching DC/DC Regulators 
TPS40003 Low Input Voltage Mode Synchronous Buck Controller Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support