Synchronous Buck Controller with Vin 3.0-5 V Status: PREVIEW

PR071

      
         
  PR071
NameSynchronous Buck Controller with Vin 3.0-5 V
StatusPREVIEW
Price (US$) 

Technical Documents

More Literature

  • PR071 Bill of Materials (slvr290.pdf, 22 KB)
    27 Jun 2005  Download
  • PR071 Schematic (slvr289.pdf, 46 KB)
    27 Jun 2005  Download
    
Related Devices
Part# Name Product Family
TPS40000 Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source Only Non-Isolated Switching DC/DC Regulators 
TPS40001 Low Input Voltage Mode Synchronous Buck Controller Non-Isolated Switching DC/DC Regulators 
TPS40002 Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source Only Non-Isolated Switching DC/DC Regulators 
TPS40003 Low Input Voltage Mode Synchronous Buck Controller Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support