| Related Devices |
| Part# | Name | Product Family |
| TPS40000 | Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source Only | Non-Isolated Switching DC/DC Regulators |
| TPS40001 | Low Input Voltage Mode Synchronous Buck Controller | Non-Isolated Switching DC/DC Regulators |
| TPS40002 | Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source Only | Non-Isolated Switching DC/DC Regulators |
| TPS40003 | Low Input Voltage Mode Synchronous Buck Controller | Non-Isolated Switching DC/DC Regulators |
Support and Community
Customer Tags
No Tags are Available for this Part Number