Power Management Solution for Spartan(TM)-IIE (Design 2) Status: ACTIVE

PR210

      
         
  PR210
NamePower Management Solution for Spartan�-IIE (Design 2)
StatusACTIVE
Price (US$)Free 

Product Information

Description

Spartan™-IIE Design 2 - Single-Channel Linear Regulator Power Management Solution Providing up to 1.5 A from VIN = 3.3 V and 950 mA from VIN = 5.0 V.

What's Included

    
Related Devices
Part# Name Product Family
TPS3809K33 3-Pin Supply Voltage Supervisor Power Management 
TPS78633 Single Output LDO, 1.5A, Fixed(3.3V), Low Noise, High PSRR Linear Regulators 
TPS79618 Single Output LDO, 1.0A, Fixed(1.8V), Low Noise, High PSRR Linear Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number