Power Management Solution for Virtex-II Pro(TM)-(Design 3 w/ Sequential Sequencing) Status: ACTIVE

PR222

      
         
  PR222
NamePower Management Solution for Virtex-II Pro� (Design 3 w/ Sequential Sequencing)
StatusACTIVE
Price (US$)Free 

Product Information

Description

Virtex-II Pro™ Design 3 - Module-based (PTHxxxx series) Power Management Solution Providing ICCINT = 15 A from VIN = 5.0 V and Featuring Sequential Sequencing.

What's Included

    
Related Devices
Part# Name Product Family
PTH05010W 15 A, 5-V Input Wide-Output Adjust Plug-in Power Module Plug-in Power Modules 
TPS3803-01 Single Voltage Detector Power Management 
TPS3803G15 Single Voltage Detector Power Management 
TPS79401 Single Output LDO, 250mA, Adj.(1.22 to 5.5V), High PSRR, Low Noise Linear Regulators 
TPS79425 Single Output LDO, 250mA, Fixed(2.5V), High PSRR, Low Noise Linear Regulators 
TPS79525 Single Output LDO, 500mA, Fixed(2.5V), Low Noise, High PSRR Linear Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number