| Related Devices |
| Part# | Name | Product Family |
| TPS40021 | Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink | Non-Isolated Switching DC/DC Regulators |
| TPS54610 | Low Input Voltage 6A Synchronous Buck Converter with Adjustable Output Voltage | DC/DC Converters (Integrated Switch) |
| TPS79401 | Single Output LDO, 250mA, Adj.(1.22 to 5.5V), High PSRR, Low Noise | Linear Regulators |
| TPS79525 | Single Output LDO, 500mA, Fixed(2.5V), Low Noise, High PSRR | Linear Regulators |
Support and Community
Customer Tags
No Tags are Available for this Part Number