A 1.2kW Universal Input Interleaved CCM PFC Power Board Status: ACTIVE

PR779


      
         
  PR779
NameA 1.2kW Universal Input Interleaved CCM PFC Power Board
StatusACTIVE
Price (US$)Free 

Product Information

Description

The PR779 is a 1.2 kW universal input (85 to 270 VRMS) interleaved PFC converter with 390 VDC output. It achieves efficiencies greater than 95% at 115 Vac from 20% to 100% load. Efficiency is greater than 97% for the same load group when input is 230 Vac. Power factor is greater than 0.98 for the same load range and either 115 VAC or 230 VAC input. The design meets current EN61000-3-2 requirements. The design consists of two boards. The main board, PR779, includes the power train components and a daughter board, PR780. The daughter board contains all the necessary control circuitry to drive the power train. The control is based on the UCC28070 continuous current mode interleaved PFC controller.

Technical Documents

Most useful technical documents for PR779 Help

More Literature

    
Related Devices
Part# Name Product Family
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support