RemoTI CC2530 Development Kit Status: ACTIVE

REMOTI-CC2530DK


      
         
  REMOTI-CC2530DK
NameRemoTI CC2530 Development Kit
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description


View  View RemoTI-CC2530DK

The RemoTI-CC2530DK development kit provides everything necessary to get a ZigBee RF4CE-compliant product to market fast. The RemoTI-CC2530DK supports TI's second generation 2.4GHz IEEE 802.15.4 compliant System-on-Chip, the CC2530, and contains all hardware, software, and tools necessary to evaluate, develop, test, and debug an RF4CE-compliant product. The RemoTI-CC2530DK includes a simple form factor programmable remote control, a target module (receiver board) that interfaces to PC remote control emulation software via USB, and all debugging equipment and cables needed to use the kit for developing remote control and consumer electronics products.

The RemoTI-CC2530DK is designed to support development on TI's industry leading RF4CE-compliant software architecture, RemoTI. The RemoTI installer, available for free download from www.ti.com/RemoTI, comes with the core stack library, standard remote control sample application code, legacy IR generation sample code, a PC emulator tool, over the air download and serial boot loader demonstration code, an 802.15.4 packet sniffer, flash programmer, and more.

Features

The RemoTI-CC2530DK development kit comes with:

  • CC2530-based RF Remote Control
  • Target module (receiver board) with CC2530EM module
  • CC Debugger, cables, adapter board, and more
  • Quick start guide

Download the RF4CE Compliant Protocol Stack RemoTI

The RemoTI-CC2530DK is supported by the IAR EW8051 C-compiler, which is used with the RemoTI stack. The C-SPY debugger is used as an emulator interface.

Support Software

Order Options

 REMOTI-CC2530DK
Name RemoTI CC2530 Development Kit
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for REMOTI-CC2530DK Help

Application Notes

User Guides

Errata

More Literature

    
Related Software
Name Part# Company Software Type
RF4CE Compliant Protocol Stack REMOTI Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
CC2530 Development Kit CC2530DK Texas Instruments Development Boards/EVMs 
CC2530 Evaluation Module Kit CC2530EMK Texas Instruments Development Boards/EVMs 
CC2530 ZigBee Development Kit CC2530ZDK Texas Instruments Development Boards/EVMs 
Debugger and Programmer for RF System-on-Chips CC-DEBUGGER Texas Instruments Development Boards/EVMs 
Sensor Network Analyzer from Daintree SENSOR_NETWORK_ANALYZER_FROM_DAINTREE Daintree Networks, Inc. Software Tools 
Related Devices
Part# Name Product Family
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs 
CC2590 2.4-GHZ RF Front End Low Power RF ICs 
CC2591 2.4 GHz RF Front End Low Power RF ICs 

Support and Community

Customer Tags Help

Most Popular Tags for REMOTI-CC2530DK:

View All Tags

Other Support