RF4CE Compliant Protocol Stack Status: ACTIVE

REMOTI


      
         
  REMOTI
NameRF4CE Compliant Protocol Stack
StatusACTIVE
Price (US$) 

Product Information

Description


View  View RemoTI-CC2530DK

RemoTI™ is the industry leading RF4CE-compliant software architecture. Built on TI's well proven IEEE 802.15.4 compliant TIMAC, RemoTI™ offers a simple, easy-to-use, intuitive software architectural framework and all of the tools, documentation, and support needed to build an RF4CE compliant product. RemoTI™ allows you to keep NRE costs down while simultaneously minimizing your BOM costs. RemoTI™ allows both simple and advanced remote control development using an extremely simple API on chip, or across an SPI / UART interface. RemoTI supports the CC2591 RF Front End, has USB support for HID and CDC, and includes over-the-air download and serial bootloader support.

Download & Register (To Receive Update Notifications via e-mail)

ZigBee RF4CE with Remote Control Profile

swrc131A.zip (10.5MB) - contains RemoTI-CC2530DK-1.1.exe (the "core" CC2530 RemoTI v.1.1). Note: See "Compatability Issues" for correct IAR version.

Features

KEY SPECIFICATIONS

RF4CE Compliant Golden Unit

CC2530 and CC2531 (USB) RF SoC and CC259x RF front-end support

Remote Control and Proprietary Profile support

USB HID class support including keyboard and consumer controls pages

Simple RemoTI API, or optional direct RF4CE interface

Easy-to-Understand with complete Sample Application code

UART, SPI, Keypad, LED and other driver support

IR generation sample code for CC2530

Easy-to-use kit – RemoTI-CC2530DK

KEY FEATURES AND BENEFITS

Features

Benefits

Network Processor configuration exposes full API over UART, SPI, or USB

Easy development of simple and advanced remote control devices

Written in C programming language

Easy and intuitive software architecture, sample code, and tools

Serial and Over-the-Air bootloader support

Allows in system reprogramming and firmware upgrades

Support Software

Compatibility Issues

IAR Workbench:

RemoTI is developed and tested using compilers from IAR (www.iar.com). If you have purchased a RemoTI-CC2530DK kit from TI you are entitled to 30 additional days for evaluation. If you have a full license you can download the latest and previous versions from www.iar.com by logging into the "my pages" section. Please contact your local IAR office for further details.

  • CC2530: IAR EW8051 7.51A

30-day evaluation license for the Sensor Network Analyzer from Daintree available to new users.

In order to use the Daintree Sensor Network Analyzer (SNA) software, a packet sniffer compliant hardware module is needed. the SNA software works with hardware included in the CC2520DK, CC2530(Z)DK, CC2531EMK, CC2430(Z)DK, and CC2431(Z)DK.

Technical Documents

Most useful technical documents for REMOTI Help

Application Notes

User Guides

More Literature

    
Related Tools
Name Part# Company Tool Type
CC2531 Evaluation Module Kit CC2531EMK Texas Instruments Development Platforms 
RemoTI CC2530 Development Kit REMOTI-CC2530DK Texas Instruments Development Platforms 
Sensor Network Analyzer from Daintree SENSOR_NETWORK_ANALYZER_FROM_DAINTREE Daintree Networks, Inc. Software Tools 
Related Devices
Part# Name Product Family
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs 
CC2531 CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications Low Power RF ICs 

Support and Community

Customer Tags Help

Most Popular Tags for REMOTI:

View All Tags

Other Support