RF6505-CC2530RD

RF6505-CC2530 Reference Design

RF6505-CC2530RD

Design files

Overview

The RF6505-CC2530 Reference Design contains schematics and layout files for the RF6505-CC2530 evaluation module.

The reference design demonstrates how to integrate CC2530/CC2531 and with RF6505 from RF Micro Devices, and shows good techniques for decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. The RF6505-CC2530 reference design is a range extender design for the 2.4GHz ISM Bands with two ports on the output for connecting a diversity solution or a test port. It increases the link budget by providing a power amplifier (PA) for increased output power, and a low-noise amplifier (LNA) with low noise figure for improved receiver sensitivity. In addition to these features it provides switches and integrated RF matching for design and high performance wireless systems.

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SWRR090.ZIP (1201 K)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF
Low-power 2.4-GHz products

CC2531Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM

Data sheet: PDF
Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF
Other wireless products

CC2531-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note AN111 - Using RF6505 Front End Module with CC2530 under FCC 15.247 Nov. 18, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos