|
|
Product InformationDescriptionThis universal Transponder Housing can be applied for various applications were robustness and flexibility of mounting position is required. Special design and snap-in mechanism offering a maximum of protection for 32 mm x 3.85 mm diameter glass transponder and an easy way to insert the transponder. The Transponder Housing can be easily attached to any objects. |