Product Information
Description
S6_Utility software is the updated software version for the Tag-it™ S6000 reader and should replace the Tag-it™ Navigator™ software.
The Tag-it™ Navigator™ is a Windows 95/98 program which interfaces to the Tag-it™ Commander™ 320 reader unit. It supports Tag-it™ Commander™ 320 firmware versions 1.97 or newer. After downloading, run the file Setupnav.exe to install the program.
Before running the program for the first time, it is preferable to connect a Tag-it™ Commander™ 320 unit to the PC with the supplied serial cable, and to switch the unit on. This allows the Tag-it™ Navigator™ to search for the connected reader unit at start-up.
Note: If you are downloading this program to replace a older version, please uninstall the existing program before installing this version.