S6 Reader Utility Status: ACTIVE

SCBC004


      
         
  SCBC004
NameS6 Reader Utility
StatusACTIVE
Price (US$) 
Host  PC 
OS  Windows 95, 98, 2000 or NT  
Current Version  1.32 
Order Options


Product Information

Description

The S6 Reader Utility V1.32 is a windows based software program that interfaces to the S61xx Reader and S65xx Reader (FW 3.10). It provides a means to demonstrate the functional capabilities of these readers as the execution of commands such as reading and writing information to and from Tag-it™ transponders and can be employed to assist in reader configuration or diagnosis.

System Requirements: 2.7 MB available hard drive space, Windows 95, 98, 2000 or NT operating system.

Order Options

 SCBC004
Name S6 Reader Utility
Status  ACTIVE 
Price (US$)  
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support