S6_UTIL Status: ACTIVE

SCBC005


      
         
  SCBC005
NameS6_UTIL
StatusACTIVE
Price (US$) 
Host  PC 
OS  WIN 95/98/2000/NT 
Current Version  1.02 
Order Options


Product Information

Description

The S6 Util software program can be used for both Tag-it™ and ISO 15693 protocols. It was designed to be used with the S6500 (which supports Tag-it™ and ISO 15693 Protocol) and the S6000 reader-only supports the Tag-it™ protocol. The software works with WIN 95/98/2000/NT.

Order Options

 SCBC005
Name S6_UTIL
Status  ACTIVE 
Price (US$)  
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support