S6350 Utility Software Status: ACTIVE

SCBC006

      
         
  SCBC006
NameS6350 Utility Software
StatusACTIVE
Price (US$) 
Host  PC 
OS  Windows 95, 98, 2000 or NT 
Current Version  1.11 
Order Options


Product Information

Description

The S6350 Utility is a Windows based application that interfaces with the S6350 reader and provides a means to demonstrate the functional capabilities of the HF-I Midrange Evaluation Kit. It allows the execution of commands such as reading and writing information to and from both Tag-it™ HF and Tag-it™ HF-I (ISO compatible) transponders. S6350 Reader Utility is a tool that can be employed to assist in reader setup, tuning, or diagnosis, and can additionally log transponder responses for initial experimentation and testing. System Requirements: 1.5MB available hard drive space, Windows 95, 98, 2000 or NT operating system.

Order Options

 SCBC006
Name S6350 Utility Software
Status  ACTIVE 
Price (US$)  
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support