S6500/S6550 Program Library Package Status: ACTIVE

SCBC009


      
         
  SCBC009
NameS6500/S6550 Program Library Package
StatusACTIVE
Price (US$) 
Host  PC 
OS  Windows 95, 98, 2000, NT, XP 
Order Options


Product Information

Description

The S6500/S6550 Program Library Package consists of the program libraries FEISC and FECOM which assist in programming application software and integrating the S6500/S6550 reader into a system and run all the protocols described in the "S6500/S6550 Configuration and Host Protocol" Reference Guide by directly invoking a function.

Order Options

 SCBC009
Name S6500/S6550 Program Library Package
Status  ACTIVE 
Price (US$)  
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support