Sensor Network Analyzer from Daintree Status: ACTIVE

SENSOR_NETWORK_ANALYZER_FROM_DAINTREE


      Burr Brown - Logo
         
  SENSOR_NETWORK_ANALYZER_FROM_DAINTREE
NameSensor Network Analyzer from Daintree
StatusACTIVE
Price (US$) 
Ordering Information Go to Daintree Networks, Inc.

Product Information

Description

More than a sniffer, the Sensor Network Analyzer (SNA) from Daintree Networks is a comprehensive tool for testing, analyzing and troubleshooting wireless embedded networks. A powerful protocol decoder and unique visualization capabilities allow you to view all network devices and interactions simultaneously. Intuitive tools make it easy to perform complex functions such as multi-node and multi-channel capture. Active analysis capabilities provide tools for the commissioning, monitoring and maintenance of ZigBee networks.

The SNA is compatible with a number of TI development kits and boards, and supports most popular standards-based and proprietary wireless embedded protocols including ZigBee, ZigBee RF4CE (RemoTI), SimpliciTI and 6LoWPAN

Highlights

  • Visualize and understand 802.15.4-based network and device behavior with system-level network analysis.
  • Analyze and debug associated protocols with detailed packet analysis.
  • Obtain measurements on network, device and route performance.
  • Support for TI-specific features including location engine and over-the-air downloads.
  • Cross-reference information by using context filters to quickly obtain a filtered packet list by selecting similar packets or objects from visual displays.
  • Analyze new or custom ZigBee application profiles with XML-based SoftProfiles™ and API.
  • Decode multiple network protocols including ZigBee, ZigBee RF4CE (RemoTI), SimpliciTI and 6LoWPAN using the SNA's XML-based flexible decode engine. Create and add new protocol decode definitions.
  • Monitor live networks and record operation for future review (with playback controls including pause, fast forward and breakpoints). Use to test development, verify commissioning and manage deployed networks.
  • Suitable for all size networks: from small to very large.
  • Powerful and intuitive standards-based ZigBee commissioning providing over-the-air configuration and integration with the SNA’s rich visualization and monitoring capabilities.

Flash Demonstrations

Technical Documents

User Guides

Application Notes

Order Options

If your TI ZigBee kit does not already include the SNA software, new users can request a copy from http://www.daintree.net/getsna

Standard and Professional upgrade licenses and support services can be purchased from http://www.daintree.net/purchase

Features

  • Decodes and analyzes multiple protocols including ZigBee, SimpliciTI and 6LoWPAN,
  • Up-to-date implementation of the latest ZigBee standards.
  • Unique visualization tool helps show and troubleshoot network operation.
  • Simplifies development and field testing.
  • Support for TI’s over-the-air downloads.
  • Support for TI’s location engine.
  • Supports multiple TI development kits and boards as capture devices.

What′s Included

A version of the SNA software is bundled with the following TI kits: CC2530/2431/2430 ZDKs (ZigBee Development Kits) and the CC2520 and CC2530 DKs (Development Kits). The following is provided:

  • Licensed version of the Sensor Network Analyzer Basic edition.
  • 30-day trial license of the SNA Standard edition (all kits) plus the Professional edition (ZDKs only).
  • 30-day technical support and software update subscription.

For other compatible kits and devices, new users can request the above from http://www.daintree.net/getsna

Support Software

What's Included

Available Updates

For information about SNA software updates see http://www.daintree.net/support/update.php, which includes the following details:

  • What’s in the latest release?
  • Summary of previous releases.
  • How do I get the latest release?

Compatibility Issues

The TI Packet Sniffer software must be installed before the SNA will recognize TI boards as capture devices.

    
Related Tools
Name Part# Company Tool Type
CC2420ZDK ZigBee(TM) Development Kit CC2420ZDK Texas Instruments Development Boards/EVMs 
CC2430 ZigBee Development Kit CC2430ZDK Texas Instruments Development Boards/EVMs 
CC2431 ZigBee Development Kit CC2431ZDK Texas Instruments Development Boards/EVMs 
CC2520 Development Kit CC2520DK Texas Instruments Development Boards/EVMs 
CC2530 Development Kit CC2530DK Texas Instruments Development Boards/EVMs 
CC2530 ZigBee Development Kit CC2530ZDK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols 
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.