SmartRF Studio Status: ACTIVE

SMARTRFTM-STUDIO


      
         
Getting Started Documentation   SmartRF(TM) Studio 6.12.0 (Rev. Q) (ZIP 10825 KB) 41119 views
09 Sep 2009 

  SMARTRFTM-STUDIO
NameSmartRF Studio
StatusACTIVE
Price (US$)Free 

Product Information

Description

SmartRF® Studio is a Windows application that can be used to evaluate and configure Low Power RF ICs from Texas Instruments. This application must be used together with the applicable Evaluation Board. It is a very useful tool for exploring and gaining knowledge of the RF-IC products. This software will help the designers of RF systems to easily evaluate the RF-ICs at an early stage in the design process. It is especially useful for generation of configuration registers, for practical testing of the RF system and for finding optimized external component values.

SmartRF® Studio covers all the Chipcon RF-ICs from TI. This includes:

  • CC400,CC900
  • CC1000, C1010, CC1020, CC1021, CC1050, CC1070
  • CC2400, CC2420
  • CC2430, CC2431
  • CC1100, CC1100E, CC1101, CC1150, CC2500, CC2550
  • CC1110, CC1111, CC2510, CC2511
  • CC2520
  • CC2530, CC2531
  • Features

    • Link tests. Send and Receive packets between nodes.
    • Packet Error Rate (PER) tests
    • Communication with evaluation boards through USB port or the parallel port
    • Up to eight USB devices are supported on a single computer
    • Support for Windows 98, Windows 2000 and Windows XP
    • Normal view with preferred register settings
    • Register view with possibilities to read and write each individual register. Each register given with detailed information.
    • Save/Open configuration data from file
    • Save/Load register settings from file
    • Export/Import register values from text file
    • Exports register settings into a C compatible software structure

    Support Software

    Compatibility Issues

    Installation Recommendations:

    • Download file to your hard drive.
    • Unzip file.
    • Run the set-up file and follow the instructions.

Technical Documents

Most useful technical documents for SMARTRFTM-STUDIO Help

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
CC1000DK-433 MHz Development Kit CC1000DK-433 Texas Instruments Development Boards/EVMs 
CC1000DK-868/915 MHz Development Kit CC1000DK-868-915 Texas Instruments Development Boards/EVMs 
CC1020-CC1070DK 433 MHz Development Kit CC1020-CC1070DK433 Texas Instruments Development Boards/EVMs 
CC1020-CC1070DK 868 MHz Development Kit CC1020-CC1070DK868 Texas Instruments Development Boards/EVMs 
CC1050DK-433 MHz Development Kit CC1050DK-433 Texas Instruments Development Boards/EVMs 
CC1050DK-868/915 MHz Development Kit CC1050DK-868-915 Texas Instruments Development Boards/EVMs 
CC1101 Development Kit 433MHz CC1101DK433 Texas Instruments Development Boards/EVMs 
CC1101 Development Kit 868-915MHz CC1101DK868-915 Texas Instruments Development Boards/EVMs 
CC1110 and CC1111 Development Kit CC1110-CC1111DK Texas Instruments Development Boards/EVMs 
CC2400DBK Demonstration Board Kit CC2400DBK Texas Instruments Development Boards/EVMs 
CC2400DK Development Kit CC2400DK Texas Instruments Development Boards/EVMs 
CC2420DBK Demonstration Board Kit CC2420DBK Texas Instruments Development Boards/EVMs 
CC2420DK Development Kit CC2420DK Texas Instruments Development Boards/EVMs 
CC2430 Development Kit CC2430DK Texas Instruments Development Boards/EVMs 
CC2430 ZigBee Development Kit CC2430ZDK Texas Instruments Development Boards/EVMs 
CC2431 Development Kit CC2431DK Texas Instruments Development Boards/EVMs 
CC2431 ZigBee Development Kit CC2431ZDK Texas Instruments Development Boards/EVMs 
CC2500/CC2550DK Development Kit CC2500-CC2550DK Texas Instruments Development Boards/EVMs 
CC2510/CC2511 Development Kit CC2510-CC2511DK Texas Instruments Development Boards/EVMs 
CC2520 Development Kit CC2520DK Texas Instruments Development Boards/EVMs 
CC2530 Development Kit CC2530DK Texas Instruments Development Boards/EVMs 
CC2530 ZigBee Development Kit CC2530ZDK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC1000 Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band Low Power RF ICs 
CC1010 Integrated 300-1000 MHz RF Transceiver and Microcontroller Low Power RF ICs 
CC1020 Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range Low Power RF ICs 
CC1021 Multichannel FSK/OOK CMOS RF Transceiver for Narrowband App w/Ch Spacings of 50 kHz or Higher Low Power RF ICs 
CC1050 Single Chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD Band Low Power RF ICs 
CC1070 Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps Low Power RF ICs 
CC1100 Highly Integrated MultiCh RF Transceiver Designed for Low-Power Wireless Apps Low Power RF ICs 
CC1100E Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands Low Power RF ICs 
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs 
CC1110F16 Sub-1GHz System-on-Chip with MCU and 16kB Flash memory Low Power RF ICs 
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory Low Power RF ICs 
CC1110F8 Sub-1GHz System-on-Chip with MCU and 8kB Flash memory Low Power RF ICs 
CC1150 Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications Low Power RF ICs 
CC2400 Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features  Low Power RF ICs 
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols 
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols 
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs 
CC2510F16 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory Low Power RF ICs 
CC2510F32 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory Low Power RF ICs 
CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory  Low Power RF ICs 
CC2511F16 2.4 GHz Radio Transceiver, 8051 MCU, 16 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F32 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface Low Power RF Protocols 
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols 
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs 
CC2531 CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications Low Power RF ICs 
CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band Low Power RF ICs 

Support and Community

Customer Tags Help

Most Popular Tags for SMARTRFTM-STUDIO:

View All Tags

Other Support