SN65HVD22EVM Evaluation Module Status: ACTIVE

SN65HVD22EVM


      
         
Getting Started Documentation   SN65HVD22EVM User's Guide (PDF 398 KB) 720 views
14 Mar 2003 

  SN65HVD22EVM
NameSN65HVD22EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View SN65HVD22EVM Graphic

This EVM will allow designers to develop and analyze data transmission systems using the SN65HVD2x family from Texas Instruments. This series of devices, including the SN65HVD20, SN65HVD21, SN65HVD22, SN65HVD23, and SN65HVD24, comply with TIA/EIA-485. Also, these devices use the industry standard '176' and '180' footprint, allowing standard devices such as the SN75176 or SN75ALS180 to be installed onto the EVM. The HVD22EVM has the SN65HVD22 transceiver installed on the EVM, however other SN65HVD2x devices can be sampled and be added to the EVM PWB.

The EVM can be used to evaluate device parameters while acting as a guide for board layout. The board allows for the connection of a 100-ohm controlled impedance cable of varying lengths. This provides the designer with a functional tool for his circuit evaluation that will facilitate the successful first-pass design of an end product.

Features

This EVM allows for the quick, easy, and accurate evaluation of TI's HVD2x family of RS-485 products. The PWB also, facilitates different medium interconnections and the use of various transmission topologies.

  • Hardware: SN65HVD22 EVM PWB
  • Screw-type SMA jacks and Bergstik headers serve as the I/O connections.
  • Banana jacks serve as the DC power input terminals.

Order Options

 SN65HVD22EVM
Name SN65HVD22EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for SN65HVD22EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
SN65HVD20 Extended Common-mode RS-485 Transceiver Interface 
SN65HVD21 Extended Common-mode RS-485 Transceiver Interface 
SN65HVD22 Extended Common-mode RS-485 Transceiver Interface 
SN65HVD23 Extended Common-mode RS-485 Transceiver Interface 
SN65HVD24 Extended Common-mode RS-485 Transceiver Interface 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support