SN65HVS882EVM

SN65HVS882EVM Evaluation Module

SN65HVS882EVM

Order now

Overview

The SN65HVS882 evaluation module (EVM) supports the rapid, parametric evaluation of the SN65HVS882 digital input serializer. It is intended to be used with the SN65HVS882 (SLAS601). Note that this EVM is not intended for electromagnetic compatibility (EMC) tests.

Features
  • Eight Inputs
    • High Input Voltage - up to 34 V
    • Selectable Debounce Filters - 0 ms to 3 ms
    • Flexible Input Current Limit - 0.2 mA to 5.2 mA
    • Field Pins Protected to 15-kV HBM ESD
  • Output Drivers for External Status LEDs
  • Cascadable in Multiples of Eight Inputs
  • SPI-Compatible Interface
  • Regulated 5-V Output for External Isolator
  • Over-Temperature Indicator
Multi-switch detection interface (MSDI) ICs
SN65HVS882 34-V, 8-channel digital-input serializer for industrial automation & process control
Download View video with transcript Video

Order & start development

Evaluation board

SN65HVS882EVM — SN65HVS882EVM Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate SN65HVS882EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide SN65HVS882 EVM (Rev. A) 23 Feb 2009
Data sheet Industrial 8-Digital-Input Serializer datasheet 15 May 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos