SN65HVS885EVM Evaluation Module Status: ACTIVE

SN65HVS885EVM


      
         
Getting Started Documentation   SN65HVS885EVM User's Guide (PDF 72 KB) 219 views
13 Jan 2009 

  SN65HVS885EVM
NameSN65HVS885EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The SN65HVS885EVM evaluation module (EVM) supports the rapid, parametric evaluation of the SN65HVS885 digital input serializer. It is intended to be used in conjunction with the SN65HVS885 datasheet, (SLAS638). Note this EVM is not intended for electromagnetic compatibility (EMC) tests.

Features

  • Eight Inputs
    • High Input Voltage - up to 34 V
    • Selectable Debounce Filters - 0 ms to 3 ms
    • Flexible Input Current Limit - 0.2 mA to 5.2 mA
    • Field Pins Protected to 15-kV HBM ESD
  • Output Drivers for External Status LEDs
  • Cascadable in Multiples of Eight Inputs
  • SPI-Compatible Interface
  • Single 5V supply
  • Over-Temperature Indicator

What's Included

Order Options

 SN65HVS885EVM
Name SN65HVS885EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for SN65HVS885EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
SN65HVS885 Eight channel, Wide 0-34V digital-input serializer with 5V Vcc for industrial digital inputs Serializers and Deserializers 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support