Battery Board for System-on-Chips Status: ACTIVE

SOC-BB


      
         
  SOC-BB
NameBattery Board for System-on-Chips
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The SOC-BB is a battery board that can be used with CC2510, CC1110, CC2430 and CC2431 System-on-Chip EM modules to make battery operated nodes. It can also be used with CC1100, CC1101, CC2500 transceiver EM modules and an external microcontroller board connected by SPI interface.

The main function of the SOC-BB is to power an EM module with two AA cell batteries. The board also contains an LED and a push button which can serve the application running on a SOC EM module mounted on this board (not included).

Features

A SOC-BB contains 1x Battery Board for System-on-Chips with

  • connector for 1 EM
  • connector for 2x AA cell batteries
  • debug connector for SoCs
  • i/o connector to access i/o pins on SoC
  • 1 LED and 1 push button

Order Options

 SOC-BB
Name Battery Board for System-on-Chips
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for SOC-BB Help

User Guides

    
Related Tools
Name Part# Company Tool Type
CC1110 Evaluation Module 433MHz CC1110EMK433 Texas Instruments Development Boards/EVMs 
CC1110 Evaluation Module 868-915MHz CC1110EMK868-915 Texas Instruments Development Boards/EVMs 
CC2430 Evaluation Module Kit CC2430EMK Texas Instruments Development Boards/EVMs 
CC2431 Evaluation Module Kit CC2431EMK Texas Instruments Development Boards/EVMs 
CC2510EMK Evaluation Module Kit CC2510EMK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC1110F16 Sub-1GHz System-on-Chip with MCU and 16kB Flash memory Low Power RF ICs 
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory Low Power RF ICs 
CC1110F8 Sub-1GHz System-on-Chip with MCU and 8kB Flash memory Low Power RF ICs 
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols 
CC2510F16 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory Low Power RF ICs 
CC2510F32 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory Low Power RF ICs 
CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory  Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support