C67x Fast Run-Time Support (RTS) Library Status: ACTIVE

SPRC060


      
         
  SPRC060
NameC67x Fast Run-Time Support (RTS) Library
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Win NT/98/2000/XP 
Current Version  v1.03 
Version Date  Oct-30-2002 
Order Options


Product Information

Description

For quick and easy development, TI is introducing the TMS320C67x™ Fast Run-Time Support Library (FastRTS). The C67x FastRTS is a collection of 26 optimized floating-point math functions for C programmers of the C67x DSP generation. Both single- and double-precision floating-point versions of these functions are available. Designers of computationally intensive real-time applications can achieve execution speeds considerably faster than what are currently available without having to rewrite existing code. The functions listed in the features section are specifically optimized for the C6700 DSPs.

Features

Single Precision and Double Precision Math
atan log
atan2   pow
cos   recip
div   rsqrt  
exp   sin  
exp2   sqr  
exp10  
   

Support Software

Order Options

 SPRC060
Name C67x Fast Run-Time Support (RTS) Library
Status  ACTIVE 
Price (US$) Free 
 

Technical Documents

Most useful technical documents for SPRC060 Help

User Guides

    
Related Devices
Part# Name Product Family
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors 
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors 
TMS320C6742 Fixed/Floating Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6743 Fixed/Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6745 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6746 Fixed/Floating Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6747 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6748 Fixed/Floating Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 

Support and Community

Customer Tags Help

Most Popular Tags for SPRC060:

View All Tags

Other Support