C24x Software Test Bench (STB) Library Status: ACTIVE

SPRC070


      
         
  SPRC070
NameC24x Software Test Bench (STB) Library
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Win 95/98/2000/NT 
Current Version  v1.0 
Version Date  Mar-06-2002 
Order Options


Product Information

Description


View  View Image

Texas Instruments has developed a powerful, yet easy to use software collateral for general market to use on all of our TMS320x24x family of products. These modules are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines, you can achieve execution speeds considerably faster than equivalent code written in standard ANSI C language. In addition to providing ready-to-use DSP functions, this can significantly shorten your application development time.

To facilitate evaluation and deployment of these modules, they are made available as Software Test Benches (STBs) which run as code composer projects on readily available EVMs or eZdsp hardware platforms.

Each STB focuses on a particular software module and shows the customer how to invoke it, pass variable or data to it, and how to link it into their systems. Where possible, the module under evaluation is made to interact with other modules such as signal generators, which can provide input stimulus and data-logging modules or EVM-DAC drivers to examine a module´s response in a real-time environment. This helps customers to get a more realistic feel of the software module´s capability and applicability.This library contains the support modules for Software Test Bench (STB) framework.



Features

  • "C" callable assembly interface & Direct ASM interface
  • 4-Channel ADC driver
  • PWMDAC: 3-channel "Power DAC" driver using Event Manager PWM
  • EVMDAC: DAC driver for 4-ch DAC available on the LF2407/LF243 evaluation module (EVM)
  • 4-Channel Data log module, each channel can log up to 1024 samples.
  • Sin, Ramp and Trapezoidal signal generator to provide input stimulus.

Support Software

Order Options

 SPRC070
Name C24x Software Test Bench (STB) Library
Status  ACTIVE 
Price (US$) Free 
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number