F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model) Status: ACTIVE

SPRC077


      
         
  SPRC077
NameF281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Windows 95/98/2000/NT/XP 
Current Version  v3.22 
Version Date  Feb-03-2006 
Order Options


Product Information

Description

This system simulates a sensored indirect field oriented control of 3-phase induction motor with an “emulated” 3-phase induction motor model. The motor speed is controlled by using measured speed as the speed feedback from the induction motor model. The control strategy can be evaluated on TMS320C2812, C2811 and C2810 controllers without any power inverter and real induction motor. The system consisting of digital motor control modules is gradually built up until the speed control loop is finally closed. The incremental builds are included in the software to confidently build up the system.

 

The software for this system and associated modules offers two versions of data type:

1. ACI3_3: Floating-point system framework

2. ACI3_3: IQmath System Framework

 

The GLOBAL_Q setting (found in IQmathLib.h) allows one to rapidly adjust the overall Q number for the whole system. Thus, the “IQ” system can be easily evaluated in terms of overall resolution, dynamic range, or quantization problem. The simulated results from “IQ” system can be compared with that from “floating-point” system in order to see the effectiveness of 32-bit fixed-point arithmetic facilitated by “IQmath” library.

 


Support Software

Order Options

 SPRC077
Name F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)
Status  ACTIVE 
Price (US$) Free 
 

    
Related Devices
Part# Name Product Family
TMS320C2810 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2811 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2812 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F2810 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2811 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320R2811 32-Bit Digital Signal Controller with RAM C2000™ 32-bit Real-time MCUs 
TMS320R2812 32-Bit Digital Signal Controller with RAM C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support