C28x Software Test Bench (STB) Library Status: ACTIVE

SPRC084


      
         
  SPRC084
NameC28x Software Test Bench (STB) Library
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Win98/2000/ME/NT/XP 
Current Version  v0.9a 
Version Date  04/07/2004 
Order Options


Product Information

Description

Texas Instruments has developed a powerful, yet easy to use software collateral for general market to use on all of our TMS320x24x family of products. These modules are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines, you can achieve execution speeds considerably faster than equivalent code written in standard ANSI C language. In addition to providing ready-to-use DSP functions, this can significantly shorten your application development time.

To facilitate evaluation and deployment of these modules, they are made available as Software Test Benches (STBs) which run as code composer projects on readily available EVMs or eZdsp hardware platforms.

Each STB focuses on a particular software module and shows the customer how to invoke it, pass variable or data to it, and how to link it into their systems. Where possible, the module under evaluation is made to interact with other modules such as signal generators, which can provide input stimulus and data-logging modules to examine a module´s response in a real-time environment. This helps customers to get a more realistic feel of the software module´s capability and applicability.

This library contains the support modules for Software Test Bench (STB) framework.


Order Options

 SPRC084
Name C28x Software Test Bench (STB) Library
Status  ACTIVE 
Price (US$) Free 
 

    
Related Devices
Part# Name Product Family
TMS320C2801 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2802 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number