C28x™ IQMath Library - A Virtual Floating Point Engine Status: ACTIVE

SPRC087


      
         
  SPRC087
NameC28x IQMath Library - A Virtual Floating Point Engine
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  WIN95/98/2000/ME/NT/XP 
Current Version  v1.5a 
Version Date  02 Jun 2009 
Order Options


Product Information

Description

Texas Instruments TMS320C28x IQmath Library is collection of highly optimized and high precision mathematical Function Library for C/C++ programmers to seamlessly port the floating-point algorithm into fixed point code on TMS320C28x devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed & high accuracy is critical. By using these routines you can achieve execution speeds considerable faster than equivalent code written in standard ANSI C language. In addition, by providing ready-to-use high precision functions, TI IQmath library can shorten significantly your DSP application development time. (Please find the IQ Math User's Guide in the /docs folder once the file is extracted and installed).

Order Options

 SPRC087
Name C28x IQMath Library - A Virtual Floating Point Engine
Status  ACTIVE 
Price (US$) Free 
 

    
Related Devices
Part# Name Product Family
TMS320C2801 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2802 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for SPRC087:

View All Tags

Other Support