TMS320C6000 Chip Support Library Status: ACTIVE

SPRC090


      
         
  SPRC090
NameTMS320C6000 Chip Support Library
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Microsoft Windows 98/2000/NT/XP 
Current Version  v2.31.00.16 
Version Date  APR 5, 2006 
Order Options


Product Information

Description

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C6000 devices and hardware abstraction. This will shorten development time by providing standardization and portability. The functions listed in the features section are specifically designed for the following devices: C6201, C6202, C6203, C6204, C6205, C6211, C6410, C6412, C6413, C6414, C6415, C6416, C6418, C6701, C6711, C6712, C6713, DA610, DM640, DM641 and DM642.

Features

Module Name Peripheral Description
CACHE Cache
DAT Device independent data copy/fill
DMA Direct memory access
EDMA Enhanced direct memory access
EMIF, EMIFA, EMIFB External memory interfaces
GPIO General-Purpose Input/Output
HPI Host Port Interface
IRQ Interrupt controller
McBSP Multi channel buffered serial port
PCI Peripheral Component Interconnect Interface
PWR Power-down
TCP Turbo Decoder Coprocessor
TIMER Timer
UTOP Utopia
VCP Viterbi Decoder Coprocessor
XBUS Expansion Bus
I2C Inter-Integrated Circuit
McASP Multi channel Audio Serial Port
PLL Phase-Locked Loop Controller
VP Video Port
VIC VCXO Interpolated Control
EMAC Ethernet Media Access Controller
MDIO Management Data Input/Output 

Support Software

Order Options

 SPRC090
Name TMS320C6000 Chip Support Library
Status  ACTIVE 
Price (US$) Free 
 

Technical Documents

Most useful technical documents for SPRC090 Help

User Guides

    
Related Devices
Part# Name Product Family
TMS320C6411 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6412 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6414 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6414T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6415 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6415T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6416 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6416T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6701 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6712 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6713 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320DM640 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM641 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 

Support and Community

Customer Tags Help

Most Popular Tags for SPRC090:

View All Tags

Other Support