TMS320C64x DSP Library Status: ACTIVE

SPRC092


      
         
  SPRC092
NameTMS320C64x DSP Library
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  WIN98/2000/NT/XP 
Current Version  v1.04b 
Version Date  NOV-03-2003 
Order Options


Product Information

Description

The DSP Library (DSPLIB) is a collection of high-level optimized DSP function modules for the C6000 DSP platform. This source-code library includes C-callable functions (ANSI-C language compatible) for general signal processing math and vector functions that have been ported across C6000 fixed- and floating-point DSPs. The functions listed in the features section are specifically optimized for the C6400 DSPs.

Features

Adaptive Filtering Correlation FFT Filtering and convolution Math Matrix Misc
firlms2 autocor bitrev_cplx fir_cplx dotp_sqr mat_mul bexp
    radix 2 fir_gen dotprod mat_trans blk_move
    r4fft fir_r4 maxval   fltoq15
    fft16x16r fir_r8 maxidx   minerror
    fft16x16t  fir_sym minval   q15tofl
    fft16x32 iir mul32   blk_eswap16
    fft32x32  iirlat neg32   blk_eswap32 
    fft32x32s    recip16   blk_eswap64
    ifft16x32     vecsumsq    
    ifft32x32    w_vec    

Support Software

Order Options

 SPRC092
Name TMS320C64x DSP Library
Status  ACTIVE 
Price (US$) Free 
 

Technical Documents

Most useful technical documents for SPRC092 Help

Application Notes

User Guides

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support