F24x PMSM3_1: 3-Phase Sensored Field Oriented Control Status: ACTIVE

SPRC107


      
         
  SPRC107
NameF24x PMSM3_1: 3-Phase Sensored Field Oriented Control
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Windows 95/98/2000/NT/XP 
Current Version  v3.1 
Version Date  Feb-03-2006 
Order Options


Product Information

Description

Sensored FOC (Field Oriented Control) for a 3 phase PMSM (Permanent Magnet Synchronous Motor) using a "low cost" current measurement method for closed loop torque control. Position measurement is implemented using a QEP (Quadrature Encoder) shaft sensor. Inverter is driven based on a Space vector PWM modulation technique. Based on TMS320C24x™ DSP controllers.

 

  • Complete working reference design based on a modular s/w approach
  • Offered in Assembly   and in "C" source code
  • Fully documented solution
  • Includes incremental build system framework

Support Software

Order Options

 SPRC107
Name F24x PMSM3_1: 3-Phase Sensored Field Oriented Control
Status  ACTIVE 
Price (US$) Free 
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support