F24x PMSM3_2: 3-Phase Sensorless Field Orented Control Status: ACTIVE

SPRC109


      
         
  SPRC109
NameF24x PMSM3_2: 3-Phase Sensorless Field Orented Control
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Windows 95/98/2000/NT/XP 
Current Version  v3.12 
Version Date  APR-03-2006 
Order Options


Product Information

Description

Sensorless FOC (Field Oriented Control) for a 3 phase PMSM (Permanent magnet synchronous motor) using a "low cost" current measurement method for closed loop torque control. Position estimation is implemented using a Sliding Mode Observer (SMO) technique requiring only current measurement. Inverter is driven based on a Space vector PWM modulation technique. Based on TMS320C24x™ DSP controllers.

 

  • Complete working reference design based on a modular s/w approach
  • Offered in Assembly (currently) and in "C" source code
  • Fully documented solution
  • Includes incremental build system framework

Order Options

 SPRC109
Name F24x PMSM3_2: 3-Phase Sensorless Field Orented Control
Status  ACTIVE 
Price (US$) Free 
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support